您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
RBE08 RAC - SOCKET
Staubli Connectors
Industry
RBE
RBE08
Powered by
CAD模型選擇
{staubli_connectors/general_industry/rbe/rbe08_v2/rbe08_rac.prj},{NB=stRBE08.12530},{REF=RBE08.1253},{DESCRIPTION=SOCKET MALE THREAD},{INTERFACE=NPT1/2},{CATALOG=Data sheet},{CONFIGURATION=0.000},{LOCKING=0.000},{FIXING=0.000},{MATERIAL=0.000},{MATVALUE=0,'Standard',2,'IA',3,'IA/HPG',4,'IA/HPL',5,'IA/W',6,'IA/BF',7,'IC',8,'IC/HPI',9,'IC/W'},{REFBODY=RBE08_RAC_BODY},{PPATH=rbe08_rac_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
INTERFACE
End connection
ⁿ/ₐ
STAUBLI RBE08.1000/IC
SOCKET CAP
N/A
STAUBLI RBE08.1025/IC
SOCKET CLAMP PROFILE
Ø25
STAUBLI RBE08.1034/IC
SOCKET CLAMP PROFILE
Ø34
STAUBLI RBE08.1050/IC
SOCKET CLAMP PROFILE
Ø50
STAUBLI RBE08.1101
SOCKET FEMALE THREAD
G1/4
STAUBLI RBE08.1101/NS/IA
SOCKET FEMALE THREAD
G1/4
STAUBLI RBE08.1102
SOCKET FEMALE THREAD
G3/8
STAUBLI RBE08.1103
SOCKET FEMALE THREAD
G1/2
STAUBLI RBE08.1112
SOCKET FEMALE THREAD
R3/8
STAUBLI RBE08.1151
SOCKET MALE THREAD
G1/4
STAUBLI RBE08.1152
SOCKET MALE THREAD
G3/8
STAUBLI RBE08.1153
SOCKET MALE THREAD
G1/2
STAUBLI RBE08.1201
SOCKET FEMALE THREAD
NPT1/4
STAUBLI RBE08.1202
SOCKET FEMALE THREAD
NPT3/8
STAUBLI RBE08.1203
SOCKET FEMALE THREAD
NPT1/2
STAUBLI RBE08.1251
SOCKET MALE THREAD
NPT1/4
STAUBLI RBE08.1252
SOCKET MALE THREAD
NPT3/8
STAUBLI RBE08.1253
SOCKET MALE THREAD
NPT1/2
STAUBLI RBE08.1319
SOCKET FEMALE THREAD
UN 3/4-16"
STAUBLI RBE08.1508
SOCKET FOR GAS PIPE
1/4" - 13.25
STAUBLI RBE08.1512
SOCKET FOR GAS PIPE
3/8" - 16.75
STAUBLI RBE08.1612
SOCKET FOR STEEL PIPE
Ø12
STAUBLI RBE08.1616
SOCKET FOR STEEL PIPE
Ø16
STAUBLI RBE08.1708
SOCKET FOR COPPER PIPE
Ø8/10
STAUBLI RBE08.1710
SOCKET FOR COPPER PIPE
Ø10/12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處