您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
français
English
RBE08 AR - PLUG
Staubli Connectors
Industry
RBE
RBE08
Powered by
CAD模型選擇
{staubli_connectors/general_industry/rbe/rbe08_v2/rbe08_ar.prj},{NB=staubli_RBE08.7319/IA_0_},{REF=RBE08.7319},{DESCRIPTION=PLUG FEMALE THREAD},{INTERFACE=UN 3/4},{CATALOG=Data sheet},{CONFIGURATION=0.000},{MATERIAL=2.000},{MATVALUE=2,'IA',3,'IA/HPG',4,'IA/HPL',5,'IA/W',6,'IA/BF',7,'IC',8,'IC/HPI',9,'IC/W'},{PPATH=rbe08_ar_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
刷新預覽
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
INTERFACE
End connection
ⁿ/ₐ
STAUBLI RBE08.7025/IC
PLUG CLAMP PROFILE
Ø25
STAUBLI RBE08.7034/IC
PLUG CLAMP PROFILE
Ø34
STAUBLI RBE08.7050/IC
PLUG CLAMP PROFILE
Ø50
STAUBLI RBE08.7101
PLUG FEMALE THREAD
G1/4
STAUBLI RBE08.7102
PLUG FEMALE THREAD
G3/8
STAUBLI RBE08.7103
PLUG FEMALE THREAD
G1/2
STAUBLI RBE08.7112
PLUG FEMALE THREAD
R3/8
STAUBLI RBE08.7151
PLUG MALE THREAD
G1/4
STAUBLI RBE08.7152
PLUG MALE THREAD
G3/8
STAUBLI RBE08.7153
PLUG MALE THREAD
G1/2
STAUBLI RBE08.7201
PLUG FEMALE THREAD
NPT1/4
STAUBLI RBE08.7202
PLUG FEMALE THREAD
NPT3/8
STAUBLI RBE08.7203
PLUG FEMALE THREAD
NPT1/2
STAUBLI RBE08.7251
PLUG MALE THREAD
NPT1/4
STAUBLI RBE08.7252
PLUG MALE THREAD
NPT3/8
STAUBLI RBE08.7253
PLUG MALE THREAD
NPT1/2
STAUBLI RBE08.7319/IA
PLUG FEMALE THREAD
UN 3/4
STAUBLI RBE08.7508
PLUG FOR GAS PIPE
1/4" - 13.25
STAUBLI RBE08.7512
PLUG FOR GAS PIPE
3/8" - 16.75
STAUBLI RBE08.7612
PLUG FOR STEEL PIPE
Ø12
STAUBLI RBE08.7616
PLUG FOR STEEL PIPE
Ø16
STAUBLI RBE08.7708
PLUG FOR COPPER PIPE
Ø8/10
STAUBLI RBE08.7710
PLUG FOR COPPER PIPE
Ø10/12
STAUBLI RBE08.7755/IA/HPG
PLUG FOR CALIBRATED STAIN...
3/8"
STAUBLI RBE08.7756/IA/HPG
PLUG FOR CALIBRATED STAIN...
1/2"
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
尺寸
產品目錄供應商定位元
選擇一個國家查看當地辦事處